Sweden
Tech Floor
A low built standard floor
Bergvik’s Tech Floor is a floor that provides maximum flexibility and strength – engineered to be used where rapidly changing technology requires future modifications. Tech Floor is an excellent choice for alarm centres, control rooms and banks.

Flexible and economical floor
Tech Floor’s floor panels have uniquely tapered edges for easy and precise mounting without gaps. Tech Floor has Bergvik’s direct laminate as standard, which makes the floor extremely durable and easy to clean and the plastic edge trim fully protects both the edge of the panel and the laminate. The laminate is highly resistant to dirt and stains from e.g. paint and ink as well as chemicals and battery acid. Bergvik’s Tech Floor comes in heights up to 350 mm. For heights over 350 mm, for larger installations or when there is a risk of overturning when dismantling the floor panels, we recommend our Iso Floor system.
- Bergvik’s laminate is a direct laminate (not glued) and is extremely resistant to harsh chemicals, even battery acid.
- Tech Floor’s unique solid floor panels with tapered edges ensure that the panels stay flush and don’t slide apart.
Sweden
Technical specifications & more