// Contact buttons at product pages - leads to right contact country

FOR ARCHITECTS

An achitect looking at a blueprint on a screen

Requirements
at design stage

  • If the raised access floor is to be designed for loads exceeding 10 kN/m²
  • If the raised access floor is to be supplied with steel pedestals, mounting brackets for cable trays, HVAC services, etc.
  • Maximum permitted deflection of bearing profiles, e.g. L/300 where the floor finish is required to be anti-static, such as Bergvik Laminate or equivalent.
  • If floor tiles need to be adapted according to the installed equipment.
  • That the substructure with cleaning and plenum clearance shall be included in the delivery.
  • That as-built documentation, including CAD as-built drawings, shall be provided to the client no later than 3 weeks after final delivery.
  • That static load calculations shall be presented together with the as-built documentation.

Let's Work Together

We work in close partnership with you, whether you’re planning complex installations, exploring tailored raised floor and ceiling solutions, or simply need experienced support throughout your project.