Sweden
Iso Floor Seismic
Earthquake-resistant floor
Iso Floor Seismic

Secure seismic solutions
Bergvik offers earthquake-resistant flooring solutions that meet both the US government and international requirement specifications. If your system is sensitive to shaking, it is highly likely to be sensitive in all three directions of movement. Many earthquake-resistant systems on the market today are only laterally based and lack support for vertical ground motions. Bergvik Iso Floor Seismic supports full support in all three directions of movement which provides a much more stable floor during shaking. The design does not depend on any support from a raised access floor but is instead securely anchored directly from the equipment down to the concrete sub floor with seismic anchors. Iso Floor Seismic Bracing can be installed directly under your equipment, making sure that all sensitive equipment is protected during an earthquake.
- Full support in all three directions of movement. Tested in accordance with AC156 and NEBS GR-63.
- Finished floor heights between 400-1200 mm.
- All heavy equipment stands directly on the steel frame.
- The frame’s arch design provides full access to the plenum area in service aisles.
- Unique flexibility with various types of accessories for different equipment.
- Manufactured in Sweden and USA with a 5-year warranty.

Sweden
Technical specifications & more