Sweden
Iso Floor
For Electrical equipment rooms
Bergvik’s Iso Floor is the obvious choice of floor system for substations and other electrical spaces. Iso Floor can withstand extra high loads and can be customised to project-specific requirements.

Flexible raised access floor system
The Iso Floor system is designed to create a flexible environment for electronic equipment. The floor can be adapted with integrated transformer stands and reinforced transformer passages in all areas where heavy loads occur (up to 14 tonnes).
Bergvik’s CAD department specially designs all floor systems in order to ensure quality and requirements unique to the project. We manufacture floor panels in various sizes for the best possible fit. Iso Floor can be built up to 2.1 metres in height, which provides very good space under the floor. The flexible placement of the pedestals also ensures that floor panels and substructure are independent of each other, which allows extra spacious cableways.
- For floor heights between 300-2100 mm. For higher floor heights we recommend Bergvik HiFlex Floor.
- All heavy equipment, including transformers up to 14 tonnes, can be placed directly on the stable and self-supporting substructure. No expensive reinforcements are needed.
- For full access to the plenum in service aisles, we use different panel sizes, from 315-915x600 mm.
- The flexible system enables adaptations for future expansion and changes.
- With up to 1200x1200 mm between the pedestals there is plenty of space for your installations.
- The flexible pedestal placement means that no pedestals are in the way under cabinets and cableways.
- Up till 70% fewer pedestals are used than with conventional substation floors.
- All cabling can be attached directly to Iso Floor’s stable substructure with Bergvik’s smart attachment device for the cable ladder bracket.
Choose from Bergvik's standard decor Granite, Alder and Oak.



Sweden
Technical specifications & more