Sweden
Iso Floor
For data centres
Bergvik’s data floor, Iso Floor is the obvious choice of raised access floor system for data centres and other electrical spaces. Iso Floor can withstand high loads and can be customised to project-specific requirements.

Iso Floor - The obvious choice
The Iso Floor raised access floor system allows a unique adaptation for all types of data centres thanks to its flexible design. Different sizes of floor panels allow for optimisation of the space in your data centre and the system also enables future rebuilding without having to reconstruct the entire substructure. As the steel structure is assembled with screws, only two earthing/grounding points up to 100m2 are needed.
- Finished floor heights between 300-2100 mm. For higher floor heights we recommend Bergvik HiFlex Floor.
- All heavy equipment, PDU’s and CRAH units, can be mounted directly on the stable, self-supporting steel frame. No extra, bulky and expensive steel frame is needed.
- Unique flexibility that easily enables future expansion and reconstruction.
- Up till 1200x1200 mm space between the pedestals provides plenty of room for installations.
- The flexible pedestal placement means that no pedestals are in the way under cabinets and in service aisles.
- Up to 70% fewer pedestals are needed compared to traditional 600x600 mm substation floors.
- All installations under the floor can be fitted directly on Iso Floor’s steel substructure by means of various accessories.
Choose from Bergvik's standard decor Granite, Alder and Oak.



Sweden
Technical specifications & more