Sweden
HiFlex Floor
Higher floor heights
HiFlex Floor is Bergvik’s raised floor with the possibility of floor heights up to 4,5 metres.

Perfect floor for higher heights
Bergvik's HiFlex Floor is the most cost-effective solution for creating an electrical room with separate cable floor below the floor. If you want a cable cellar with plenty of space for cables and other installations, then HiFlex Floor is the perfect solution. This unique floor system replaces hollow core concrete elements that are both expensive and difficult to work with. With HiFlex Floor, cable ladders can easily be mounted directly on the pedestals, either with Bergvik’s flexible bracket or anchor rail. If necessary, changes can be made right up to the installation phase without affecting delivery time or price. With satisfied customers in the mining, electricity, IT and pulp industries, HiFlex Floor sets a new standard for raised floor systems.
- Adapted for floor heights between 2000 – 4500 mm.
- All heavy equipment, such as e.g. transformers, can stand directly on the stable and self-supporting substructure. No expensive reinforcements are needed.
- The flexible system enables adaptations for future expansion and modifications.
- With up to 2000 mm between the pedestals there is plenty of space for your installations.
- The flexible pedestal placement means that no pedestals are in the way under cabinets and cableways.
- All installations under the floor can be mounted directly on the substructure with Bergvik’s flexible bracket.
Sweden
Technical specifications & more