Sub-Saharan Africa

Tech Floor

A low built standard floor

Bergvik’s Tech Floor is a floor that provides maximum flexibility and strength – engineered to be used where rapidly changing technology requires future modifications. Tech Floor is an excellent choice for alarm centres, control rooms and banks.

Easy to clean
Durable
Future-proof
70-350 mm

Flexible and economical floor

Tech Floor’s floor panels have uniquely tapered edges for easy and precise mounting without gaps. Tech Floor has Bergvik’s direct laminate as standard, which makes the floor extremely durable and easy to clean and the plastic edge trim fully protects both the edge of the panel and the laminate. The laminate is highly resistant to dirt and stains from e.g. paint and ink as well as chemicals and battery acid. Bergvik’s Tech Floor comes in heights up to 350 mm. For heights over 350 mm, for larger installations or when there is a risk of overturning when dismantling the floor panels, we recommend our Iso Floor system.

  • Bergvik’s laminate is a direct laminate (not glued) and is extremely resistant to harsh chemicals, even battery acid.
  • Tech Floor’s unique solid floor panels with tapered edges ensure that the panels stay flush and don’t slide apart.
No items found.

Sub-Saharan Africa

Technical specifications & more

‍

Technical specifications
Floor system in general
Uniform distributed load (UDL) 12–35 kN/m²
Point load 3–7 kN/m²
Finished floor height (FFH) 70 mm – 350 mm
Standard floor panel specification
Material 38 mm high density particle board, classification V20 as standard. Moisture resistant panel core classified as V313 as an option.
Format 600 × 600 mm as standard. Customised sizes are available.
Coating Bergvik direct laminate
Decor / Colour Alder as standard. M335 and Oak as options.
Weight 10 kg for 600 × 600 mm panel
Fire rating Bfl-s1 according to EN 13501-1. ASTM E84 Class 1 with laminated aluminium on the underside.
Guard
Bergvik's guard for cable ladders effectively protects all cables from unnecessary wear and shock and fits the usual cable ladders on the market. The guard is adjustable in width, from 8” – 31.5” (200 mm up to 800 mm).
Stairs, Railings, Ramps, Border Fascia Panels
This ensures proper, neat and safe access onto your Bergvik raised access floor. We offer custom designed stairs, produced to match the floor finish. We also offer aluminium railings and ramps, custom built for each project by Bergvik.
Ramps
Custom built ramp with anti-slip protection as standard. Can be delivered together with the associated railing.
Panel lifter
Practical panel lifter which makes it easy to lift and place floor panels during maintenance, installations, repairs and such.
Calcium sulphate panels
Bergvik’s floor panel of calcium sulphate is a non-combustible panel and resists moisture very well. As standard, it is coated with 1/32” (0.9 mm) HPL laminate (Print 577). It can also be supplied coated with plastic or linoleum or uncoated (tongue and groove, 1.25” or 32 mm). The underside is coated with aluminium foil or alternatively, steel plate. Calcium sulphate is a fibre-reinforced plaster and is thus non-combustible. This makes it especially suitable for environments where you want to prevent smoke build-up, such as in mines, tunnels, underground stations. Calcium sulphate is also suitable in environments with high humidity and major temperature changes.
Ventilation grille
Bergvik’s ventilation grille in hot galvanized finish is available in several sizes and materials - both grounded and ungrounded. Each mesh is 1.3” x 1.3” (33x33 mm) with 1/16” (2 mm) support profiles, which means that as much as 77% is open surface. Contact us for more information on our ventilation grilles.
Fastener for cable ladder bracket
Bergvik’s holding clamp for cable ladder brackets is an accessory adapted to Iso Floor and HiFlex Floor (finished floor height minimum 16” or 400 mm). They fit most of the usual ladder brackets on the market and it is also possible to attach other equipment, such as e.g. ”Canalis rails” directly to this fastener. The holding clamp is designed for easy mounting and has two fastening pins (M10) for attaching the ladder on two sides. If fastening pins are needed on several sides, you must connect two units. The holding clamp is easily attached to the pedestal with a mount and two M8 nuts. The holding clamp comes electro-plated and is ordered/delivered complete for the mounting of two brackets per pedestal.