North America

Iso Floor

For Electrical equipment rooms

Bergvik’s Iso Floor is the obvious choice of floor system for substations and other electrical spaces. Iso Floor can withstand extra high loads and can be customised to project-specific requirements.

Loads up to 30,900 lbs (14 tonnes)
High Quality
Fits all systems
12” – 83” (300-2100 mm)

Flexible raised access floor system

The Iso Floor system is designed to create a flexible environment for electronic equipment. The floor can be adapted with integrated transformer stands and reinforced transformer passages in all areas where heavy loads occur up to 30,900 lbs (14 tonnes).

Bergvik’s CAD department specially designs all floor systems in order to ensure quality and to meet all requirements unique to the project. We manufacture floor panels in various sizes for the best possible fit. Iso Floor can be built up to 83” (2100 mm) in height, which provides abundant space under the floor. The flexible placement of the pedestals also ensures that floor panels and substructure are independent of each other, which allows extra spacious cableways.

For floor heights between 12” – 83” (300-2100 mm). For higher floor heights we recommend Bergvik HiFlex Floor.

  • All heavy equipment, including transformers up to 30,900 lbs (14 tonnes), can be placed directly on the stable and self-supporting substructure. No expensive reinforcements are needed.
  • For full access to the plenum in service aisles, we use different panel sizes, from 12.4” – 36” x 24” (315-915x600 mm).
  • The flexible system enables adaptations for future expansion and changes.
  • With up to 48” x 48” (1200x1200 mm) between the pedestals there is plenty of space for your installations.
  • The flexible pedestal placement means that no pedestals are in the way under cabinets and cableways.
  • Up till 70% fewer pedestals are used than with conventional substation floors.
  • All cabling can be attached directly to Iso Floor’s stable substructure with Bergvik’s smart attachment device for the cable ladder bracket.

Choose from Bergvik's standard décor: Granite, Alder and Oak.

No items found.

North America

Technical specifications & more

Technical specifications
Floor system in general
Gross weight 9.22 lbs/ft² (45 kg/m²) floor area
Distributed load 10–50 kN/m² (10 kN/m² as standard at deflection L/300)
Finished floor height (FFH)
Iso Floor: 12 – 83 inches
Iso Floor Compact: 8 – 16 inches
Specification steel sub-structure
Pedestals 3.15" × 1.6" × 1/16" (80×40×1.5 mm), adjustable ±1" (25 mm)
Primary beam 3.15" × 1.6" × 1/16" (80×40×1.5 mm)
Secondary beam 3.15" × 1.6" × 1/16" (80×40×1.5 mm)
Fire rating Non-combustible
Corrosion protection Hot-galvanized, SS-EN ISO 1461 (C-class)
Specification floor panel
Material 1.5” (38 mm) high density particle board, classification V20 as standard. Moisture resistant panel core classified as V313 as an option.
Format 24" × 24" (600×600 mm), 31.5" × 24" (800×600 mm), 16" × 24" (400×600 mm) as standard. Customized sizes are available.
Coating Bergvik direct laminate
Decor / Colour M335 as standard. Alder and Oak as options.
Weight 6.15 lbs/ft² (30 kg/m²)
Load class Load tested according to EN 12825
Fire rating Bfl-s1 according to EN 13501-1. ASTM E84 Class 1 with laminated aluminium on the underside.
Options
Alternative panel core Non-combustible calcium sulphate floor panel, 24" × 24" × 1.4" (600×600×36 mm)
Surface finishes Floor panels can be coated with carpet or HPL-laminate

‍

Guard
Bergvik's guard for cable ladders effectively protects all cables from unnecessary wear and shock and fits the usual cable ladders on the market. The guard is adjustable in width, from 8” – 31.5” (200 mm up to 800 mm).
Stairs, Railings, Ramps, Border Fascia Panels
This ensures proper, neat and safe access onto your Bergvik raised access floor. We offer custom designed stairs, produced to match the floor finish. We also offer aluminium railings and ramps, custom built for each project by Bergvik.
Ramps
Custom built ramp with anti-slip protection as standard. Can be delivered together with the associated railing.
Panel lifter
Practical panel lifter which makes it easy to lift and place floor panels during maintenance, installations, repairs and such.
Calcium sulphate panels
Bergvik’s floor panel of calcium sulphate is a non-combustible panel and resists moisture very well. As standard, it is coated with 1/32” (0.9 mm) HPL laminate (Print 577). It can also be supplied coated with plastic or linoleum or uncoated (tongue and groove, 1.25” or 32 mm). The underside is coated with aluminium foil or alternatively, steel plate. Calcium sulphate is a fibre-reinforced plaster and is thus non-combustible. This makes it especially suitable for environments where you want to prevent smoke build-up, such as in mines, tunnels, underground stations. Calcium sulphate is also suitable in environments with high humidity and major temperature changes.
Ventilation grille
Bergvik’s ventilation grille in hot galvanized finish is available in several sizes and materials - both grounded and ungrounded. Each mesh is 1.3” x 1.3” (33x33 mm) with 1/16” (2 mm) support profiles, which means that as much as 77% is open surface. Contact us for more information on our ventilation grilles.
Fastener for cable ladder bracket
Bergvik’s holding clamp for cable ladder brackets is an accessory adapted to Iso Floor and HiFlex Floor (finished floor height minimum 16” or 400 mm). They fit most of the usual ladder brackets on the market and it is also possible to attach other equipment, such as e.g. ”Canalis rails” directly to this fastener. The holding clamp is designed for easy mounting and has two fastening pins (M10) for attaching the ladder on two sides. If fastening pins are needed on several sides, you must connect two units. The holding clamp is easily attached to the pedestal with a mount and two M8 nuts. The holding clamp comes electro-plated and is ordered/delivered complete for the mounting of two brackets per pedestal.