North America

HiFlex Floor

2-Story design

HiFlex Floor is Bergvik’s raised floor with the possibility of floor heights up to 4,5 metres.

Flexible system
79” between pedestials
Maximum space under the floor
79” – 177” height

Perfect floor for 2-story design

Bergviks HiFlex Floor is the most cost effective solution for creating an electrical room with a separate cable floor below the floor. If you want a cable cellar with plenty of space for cables and other installations, then HiFlex Floor is the perfect solution. This unique floor system replaces hollow core concrete elements that are both expensive and difficult to work with. With HiFlex Floor, cable ladders can easily be mounted directly on the pedestals, either with Bergvik’s flexible bracket or anchor rail. If necessary, changes can be made right up to the installation phase without affecting delivery time or price. With satisfied customers in the mining, electricity, IT and pulp industries, HiFlex Floor sets a new standard for raised floor systems.

  • Adapted for floor heights between 79” – 177” (2000 – 4500 mm).
  • All heavy equipment, such as transformers, can stand directly on the stable and self-supporting substructure. No expensive reinforcements are needed.
  • The flexible system enables adaptations for future expansion and modifications.
  • With up to 79” (2000 mm) between the pedestals there is plenty of space for your installations.
  • The flexible pedestal placement means that no pedestals are in the way under cabinets and cableways.
  • All installations under the floor can be mounted directly on the substructure with Bergvik’s flexible bracket.
No items found.

North America

Technical specifications & more

Technical specifications
Floor system in general
Gross weight – option 1 12.4 lbs/ft² (60 kg/m²) at FFH 118” (3000 mm)
Standard wood core panel
Gross weight – option 2 19.0 lbs/ft² (92 kg/m²) at FFH 118” (3000 mm)
Calcium sulphate panel
Distributed load 205–1025 lbs/ft² (10–50 kN/m²)
Standard deflection L/300 (205 psf / 10 kN/m² as basis)
Finished floor height (FFH) 79 – 177 inches
Specification steel sub-structure
Pedestals 2.4" × 2.4" × 0.12" (60×60×3 mm), adjustable ±1" (25 mm)
Primary beam 6.3" × 3.15" × 0.2" (160×80×5 mm)
Secondary beam 3.15" × 1.6" × 1/16" (80×40×1.5 mm)
Fire rating Non-combustible
Corrosion protection Hot-galvanized, SS-EN ISO 1461 (C-class)
Specification floor panel
Material 1.5” (38 mm) high density particle board, V20 as standard
Moisture resistant panel core V313 as option
Format 24" × 24" (600×600 mm), 48" × 24" (1200×600 mm) as standard
Customized sizes available
Coating Bergvik direct laminate
Decor / Colour M335 as standard. Alder and Oak as options.
Weight 45 lbs (20.2 kg) for 48" × 24" (1200×600 mm)
Load class Load tested according to EN 12825
Fire rating Bfl-s1 (EN 13501-1). ASTM E84 Class I with laminated aluminium underside.
Options
Alternative panel Non-combustible calcium sulphate floor panel, 600×600×36 mm

‍

Guard
Bergvik's guard for cable ladders effectively protects all cables from unnecessary wear and shock and fits the usual cable ladders on the market. The guard is adjustable in width, from 8” – 31.5” (200 mm up to 800 mm).
Stairs, Railings, Ramps, Border Fascia Panels
This ensures proper, neat and safe access onto your Bergvik raised access floor. We offer custom designed stairs, produced to match the floor finish. We also offer aluminium railings and ramps, custom built for each project by Bergvik.
Ramps
Custom built ramp with anti-slip protection as standard. Can be delivered together with the associated railing.
Panel lifter
Practical panel lifter which makes it easy to lift and place floor panels during maintenance, installations, repairs and such.
Calcium sulphate panels
Bergvik’s floor panel of calcium sulphate is a non-combustible panel and resists moisture very well. As standard, it is coated with 1/32” (0.9 mm) HPL laminate (Print 577). It can also be supplied coated with plastic or linoleum or uncoated (tongue and groove, 1.25” or 32 mm). The underside is coated with aluminium foil or alternatively, steel plate. Calcium sulphate is a fibre-reinforced plaster and is thus non-combustible. This makes it especially suitable for environments where you want to prevent smoke build-up, such as in mines, tunnels, underground stations. Calcium sulphate is also suitable in environments with high humidity and major temperature changes.
Ventilation grille
Bergvik’s ventilation grille in hot galvanized finish is available in several sizes and materials - both grounded and ungrounded. Each mesh is 1.3” x 1.3” (33x33 mm) with 1/16” (2 mm) support profiles, which means that as much as 77% is open surface. Contact us for more information on our ventilation grilles.
Fastener for cable ladder bracket
Bergvik’s holding clamp for cable ladder brackets is an accessory adapted to Iso Floor and HiFlex Floor (finished floor height minimum 16” or 400 mm). They fit most of the usual ladder brackets on the market and it is also possible to attach other equipment, such as e.g. ”Canalis rails” directly to this fastener. The holding clamp is designed for easy mounting and has two fastening pins (M10) for attaching the ladder on two sides. If fastening pins are needed on several sides, you must connect two units. The holding clamp is easily attached to the pedestal with a mount and two M8 nuts. The holding clamp comes electro-plated and is ordered/delivered complete for the mounting of two brackets per pedestal.