Sub-Saharan Africa

Iso Flex-Grid

Structural ceiling system

Iso Flex-Grid

Cost effective
Heavy equipment
Many suspension points
Future-proof

A smart, simple construction

Iso Flex-Grid is a flexible ceiling system that acts as both a separate return air duct and as a complete support grid for suspension of power rails, containment solutions, cable ladders, etc. Because the system has a high load-bearing capacity, no additional attachments are needed through the inner ceiling up to the ceiling above. The ceiling layout can easily be adapted to row aisles, equipment or other needs by placing the carrier profiles where they are most needed and not according to a predetermined pattern. If, at a later date, it is necessary to make alterations or additions, Iso Flex-Grid can easily be modified and supplemented according to the new needs.

  • Iso Flex-Grid is both a flexible, load-bearing ceiling system and a separate return air duct.
  • Very low maintenance cost as no extra fixings are needed through the ceiling up to the ceiling above. Everything is attached directly to Iso Flex-Grid – even heavy equipment.
  • Iso Flex-Grid allows a maximum number of suspension points in all directions.
  • The system is not dependent on the server rack placement and dimensions.
  • With Iso Flex-Grid it is easy to attach security caging or containment solutions directly to the ceiling structure.
  • Very cost effective for future expansion.
  • Provides fewer production interruptions and damage to/above ceiling when upgrading equipment. Saves costs both in terms of production and personnel costs.
  • By using our patented Surface Access Clip, the ceiling panels are locked in place individually but can easily be lifted with a lifting device. No other system offers this possibility today.
No items found.

Sub-Saharan Africa

Technical specifications & more

Technical specifications
Ceiling system in general
Extrusion material Extruded aluminium
Extrusion alloy 6106
Temper T1
Profile weight 1 kg per lineal meter
System weight
1200 × 1200 mm grid configuration 2.8 kg/m²
1200 × 600 mm grid configuration 3.95 kg/m²
600 × 600 mm grid configuration 5.44 kg/m²
Load ratings
Load rating 150 kg/m²
Point load rating (any location on grid) 63 kg
Point load rating under anchor 300 kg
Specification connector
Material Die cast metal
Connector alloy Zamak 5
Turn buckle material 304 stainless steel

‍

No accessories found.