Change Country / Language

English

English language

Sweden

Swedish language

North America

English (USA) language

Sub-Saharan Africa

English (South Africa) language

Asia-Pacific

English (USA) language

style="background-image: url('/media/1259/bergvik-header-products-seismic-2.jpg?anchor=center&mode=crop&width=2000&height=579&rnd=132282160880000000')"

ISO FLOOR SEISMIC

Earthquake-resistant floor

Earthquake-resistant Support in all directions Tested and approved 400-1200 mm

Secure seismic solutions

Bergvik offers earthquake-resistant flooring solutions that meet both the US government and international requirement specifications. If your system is sensitive to shaking, it is highly likely to be sensitive in all three directions of movement. Many earthquake-resistant systems on the market today are only laterally based and lack support for vertical ground motions. Bergvik Iso Floor Seismic supports full support in all three directions of movement which provides a much more stable floor during shaking. The design does not depend on any support from a raised access floor but is instead securely anchored directly from the equipment down to the concrete sub floor with seismic anchors. Iso Floor Seismic Bracing can be installed directly under your equipment, making sure that all sensitive equipment is protected during an earthquake.

 

  • Full support in all three directions of movement. Tested in accordance with AC156 and NEBS GR-63.
  • Finished floor heights between 400-1200 mm.
  • All heavy equipment stands directly on the steel frame.
  • The frame’s arch design provides full access to the plenum area in service aisles.
  • Unique flexibility with various types of accessories for different equipment.
  • Manufactured in Sweden and USA with a 5-year warranty.

Bergvik seismic bracing frame.

Seismic Web Ny

BROCHURES & PRODUCT SHEETS

SPECIFICATION – Rigid Grid Access Flooring

(opens in new window) 

 

Floor system in general

Gross weight

With Wood Core Panel: 48 kg/m2 floor area
With Calcium Sulphate Panel: 72 Kg/m2 floor area

Distributed Load
10-50 kN/m2

Finished Floor Height (FFH)

Iso Floor Seismic

 

Typical: 400 mm - 1200 mm
Custom: up to 2100 mm


Specification steel sub-structure

Pedestals

60x60x3 mm. Adjustable ± 25 mm

Primary Beam
80x40x1,5 mm
Secondary Beam
80x40x1,5 mm
Fire Rating
Non-combustible
Corrosion Protection
Hot-dipped galvanized

 

Specification wood core floor panel

Material

38 mm high density particle board, classification V20 as standard. Moisture resistant panel core classified as V313 as an option.

Format
600x600, 800x600, 400x600 mm as standard. Customised sizes are available.
Coating
Bergvik direct laminate
Decor/Colour
M335 as standard. Alder and Oak as options.
Weight
28 kg/m2
Load class
Load tested according to EN 12825
Fire rating

Bfl-s1, according to EN 13501-1. ASTM E84 Class1 with laminated aluminium on the underside.

 

Specification Calcium Sulphate floor panel

Material

36 mm fiber-reinforced calcium sulphate panel

Format
600x600 mm
Coating
Vinyl or HPL laminate covering
Decor/Colour
Vinyl: as per specification
HPL laminate: P577 Walk Print
Weight
51 kg/m2
Load class
Load tested according to EN 12825
Fire rating

A2, according to EN 13501-1. Non-combustible.

 

Complete range of accessories

We provide a wide range of accessories for our floors. One example is Bergvik’s smart holder clamp for cable ladders, which is very easy to attach and offers several different options for cabling. The range also includes ventilation grilles and panels in different materials and sizes. Contact us for more information on our range of accessories.

 

Fastener for cable ladder bracket

Bergvik’s holding clamp for cable ladder brackets is an accessory adapted to Iso Floor and HiFlex Floor (finished floor height minimum 400 mm). They fit most of the usual ladder brackets on the market and it is also possible to attach other equipment, such as e.g. ”Canalis rails” directly to this fastener.

The holding clamp is designed for easy mounting and has two fastening pins (M10) for attaching the ladder on two sides. If fastening pins are needed on several sides, you must connect two units. The holding clamp is easily attached to the pedestal with a mount and two M8 nuts. The holding clamp comes electro-plated and is ordered/delivered complete for the mounting of two brackets per pedestal.

 

Ventilation grille

Bergvik’s ventilation grille in hot galvanised finish is available in several sizes and materials - both grounded and ungrounded. Each mesh is 33x33 mm with 2 mm support profiles, which means that as much as 77% is open surface. Contact us for more information on our ventilation grilles.

 

Guard

Bergvik Sweden’s guard for cable ladders effectively protects all cables from unnecessary wear and shock and fits the usual cable ladders on the market. The guard is adjustable in width, from 200 mm up to 800 mm.

 

 

 

 

 

 

 

 

CAD & DESIGN

WE CUSTOMIZE ALL OUR SOLUTIONS

PRODUCTS FOR ALL AREAS

50 years of experience!

Customers worldwide

READ OUR REFERENCES

Newsletter