 |
Lifting tool for floor panels. |
 |
Guard Rail kit, 2.5 meter (981/2 inch) standard length.
|
 |
Border/fascia panel, to be used at perimeter, steps
etc. |
 |
Perforated floor panels designed for static loads of 1100 lbs. shall be interchangeable with standard field panels and shall have 25% or 56% open surface area as shown on engineering drawings. |
 |
Stepless brackets for attachment to leg supports provide
for quick and simple installation. For cable trays/ladders 200, 300,
400 and 600 mm (8, 12, 16 and 24 inch) standard widths. Approved for
150 kg (330 lbs) load. Zinc plated. |
 |
Portable aluminum ramp, 1100 x 2000 mm (431/3 x 783/4
inch) for floor height max 500 mm (193/4 inch). For floors higher
than 500 mm, a permanent ramp with a anti slip PVC surface is offered. |
 |
Aluminum stair for floor height max 900 mm (351/2 inch). |
 |
Seismic/Earthquake bracing frames for telecom/electrical
cabinets can be adapted and supplied.
DETAILED PRODUCT INFO |
 |
 |
Air Guard® Cable Seal with brush is a product that helps prevent air loss in plenum cooled floors.
|
 |
Air Grommet, 152 mm round Air Plenum Grommet that helps prevent air loss in plenum cooled floors.
|