Tech Floor® - Specifications


PEDESTALS
Our Tech Floor® is constructed from nominal floor heights on adjustable (±1 inch/25 mm) steel pedestal supports. Our pedestal supports utilize a conductive plastic pad which simultaneously locks both the floor panel and leg support into position. Steel pedestal supports and their associated components are zinc plated (Zn 8 minimum).

Click for larger

 

 

 

 

 

STABILITY AND SUPPORT
For extra stability and support, as well as for floor heights from 14 to 20" (350 to 500 mm), intermediate steel stringers of U section are recommended. If you plan to fit large amounts of cable trays/ladders and power/signal cables under the raised floor, or if there is a risk of tipping when removing several floor panels, our Iso Floor® raised floor system is recommended.

TECHNICAL SOLUTIONS
Our floor panels with Bergvik Laminate are provided in a standard size of 600 x 600 mm (23" 5/8 square). Also available are ventilated floor panels, stairs, ramps and guard rails, as well as border/fascia panels in a variety of surface finishes, with light gray solid finish being the standard.


TECHNICAL DATA

The floor system in general
Gross weight:
approx. 7.8 lbs/ft2 or 0.38 kN/m2
Uniform distributed load UDL:
309 lbs/ft2 (15 kN(m2) at FFH max 24" (610mm)
Deflection UDL:
< L/360.
Grounding:
Carried out by electrical contractor according to the project specifications
Finished floor height (FFH):
3-24" (75-610 mm)
Steel structure finish:
All steel parts are zinc plated to assure maximum corrosion resistance
Levelling of floor:
±//™" (13 mm) from nominal heights of FFH 3-7" and ±1" (25 mm) from nominal heights of FFH 8" and up
Note:
Load tests were conducted in accordance with CISCA 1987 and have met the requirements.
Standard floor panel specifications
Material:
1//™" (38 mm) high density and V313 moisture resistant particleboard
Standard dimensions:
24" square or 600 x 600 mm, 31//™" x 24" or 800 x 600 mm and 15//™" x 24" or 400 x 600 mm
Standard surface finish:
Bergvik Laminate.
Electrical conductivity:
2 x 10e11 Ohms at min. 40% RH (Laminate panel)
Standard surface color:
M335 Granite
Wear resistance:
<6000 cycles according to EN 438-2:6 1991.
Color fastness:
>6 according to EN 438-2:16 1991
Weight:
22 lbs (10 kg) for floor panel 24" square or 600 x 600 mm
Impact resistance:
Meets with DIN 68751 specifications
Cleaning:
Dry mop or vacuum. For difficult stains, rubbing alcohol may be used.
Fire resistance:
Bottom side tested having a flamespread of 20 (Class A) in accordance with ASTM E84.
Difficult to ignite according to TNC 89 (NT Fire 002).
Optional Floor Panel Conductivity:
Linoleum, Carpet and Wood is 109 - 1010 Ohms;
Vinyl is 106 - 108 Ohms

Bergvik®, and Tech Floor® are registered trademarks of Bergvik Flooring KB.

LOADING CRITERIA
Tech Floor® is designed for an uniform distributed load UDL of 12 kN/m2 (247 lbs/sq. ft.) at a floor height of maximum 600 mm (23 5/8 inches) including U-channel stringers (supports at c/c 600 mm / 23 5/8 inches).


     
Introduction >>>
Surfaces >>>
Specifications >>>
Accessories >>>
Testimonials >>>
Reference installations >>>
Downloads >>>
Animations >>>