Tech Floor - Surfaces

Tech Floor is available in various surface finishes bonded to a high-density, V313 moisture-resistant particle board panel.

H817 Alder

A287 Oak

M335 Granite zoom

M102 Marble zoom

Vinyl

The Bergvik Laminate finish, extremely wear resistant and easy-to-clean, is standard on Tech Floors. Difficult stains such as paint or ink can be quickly removed with rubbing alcohol.
Highly resistant to harsh chemicals, even battery acid, the laminate surface is applied directly, without using glue which could work loose and cause smudging.

Our laminate is directly laminated, and uses no glue. Glues can deteriorate and work loose if used. There is a variety of color patterns available, depending on the application. The Marble decor is standard.

Bergvik Laminate floor panels are environmentally safe (<10 µg/m3 formaldehyde) and fully recyclable.
The Laminate panel has been tested by Intertek ETL Semko and meets class 1 (flame spread is 20) in accordance with ASTM E84/NFPA 266/UL 723.

Alternative surface finishes such as PVC, linoleum or rubber matting are also available with a bottom side of aluminum or steel.
All panel types are available with predrilled holes for utility access boxes.


     
Introduction >>>
Surfaces >>>
Specifications >>>
Accessories >>>
Testimonials >>>
Reference installations >>>
Downloads >>>
Animations >>>



Bergvik Tech Floor Specification, Section 10270.

The Tech Floor System Specification provided here may require little or no editing.