Tech Floor®


Bergvik’s Tech Floor is a raised floor system providing flexibility and strength. Engineered for applications where changing technology requires future modifications,Tech Floor is an excellent solution for Emergency Communication Centers, banks and more.


Read what the customer says about Bergvik


Tech Floor's unique solid panel construction with tapered edges assures that all panels stay flush to prevent tripping.The thin ABS plastic edge trim fully protects the edge of the surface finish while presenting a smooth profile.The Bergvik Laminate finish, extremely wear-resistant and easy-to-clean, is standard on Tech Floors.

Floor panels are also available in optional surface finishes suitable for projects of any size. Panels are available in three standard sizes with unlimited custom options for adapting to special equipment or furniture needs. Bergvik also offers a complete range of accessories to accompany our Tech Floors. Trust the Bergvik name for quality and dependability.

Steel Floor Structure

The Tech Floor under structure is made from steel and consists of pedestal supports that use an adjustable pedestal head. The pedestal head sits on a semi-conductive pad which locks the floor panel and pedestal jointly into position. For additional lateral support of floor heights from 14 to 20" (350 to 500 mm), drop-in stringers are available.

Even Earthquakes Won't Shake Us

The Bergvik seismic bracing frame is the most reliable product on the market and is tested to Telcordia requirements GR-63-CORE for Seismic Zone 4. These frames are designed specifically to match the equipment mounted on them and are engineered to accommodate manufacturers such as Alcatel, Ericsson, Emerson, Nortel, Hendry, Marconi,Tyco and many others.

Tech Floor laminate panels are environmentally safe (<10 µg/m3 formaldehyde) and recyclable. There is a complete range of accessories available, service is fast and delivery time is short.

     
Introduction >>>
Surfaces >>>
Specifications >>>
Accessories >>>
Testimonials >>>
Reference installations >>>
Downloads >>>
Animations >>>



Bergvik Tech Floor Specification, Section 10270.

The Tech Floor System Specification provided here may require little or no editing.