Features and benefits
  • The high lateral stability means that all panels can be removed without the risk of the floor shifting. Floor heights available from 12 to 75 inches in non seismic zones.
  • Custom size floor panels will optimize the datacenter or switchroom with any cabinet depths. Panels are therefore fully removable in the aisles which makes it easy for service and supplementation of the equipment.
  • Unique system flexibility means future equipment expansion can be built into the floor design.
  • All equipment mounted on the floor can be bolted directly to the Iso Floor structure.
  • The all-bolted steel floor structure is sufficiently grounded with only two (2) grounding wires attached in opposite corners of the floor mechanics.
  • Highly wear resistant floor panels are direct-laminated to prevent delamination. Available in M335 Granite, M102 Marble or H817 Alder surface finish.
  • The Bergvik Laminate is highly resistant to harsh solvents and chemicals.
  • Unique design available for all seismic zones.
  • NEBS tested seismic bracing frames for zone 3-4 will integrate with the floor mechanics.
  • Installations in more than 100 countries since 1970.
     
Introduction >>>
Surfaces >>>
Specifications >>>
Accessories >>>
Reference installations >>>
Features and benefits >>>
Installation Certification program >>>
Testimonials >>>
Downloads >>>
Videos and Animations >>>
FAQ >>>
Home >>>


Iso Floor Specification, section 10270 provided here may require little or no editing.