Iso Floor - Accessories


Iso Floor is also available with many different kind of accessories.

Lifting tool for floor panels.
Guard Rail kit, 2.5 meter (981/2 inch) standard length.
Border/fascia panel, to be used at perimeter, steps etc.
Ventilated floor panel. Standard sizes are 600x600 mm (24x24 inch) and 800x600 mm (311/2x24 inch).
Stepless brackets for attachment to leg supports provide for quick and simple installation. For cable trays/ladders 200, 300, 400 and 600 mm (8, 12, 16 and 24 inch) standard widths. Approved for 150 kg (330 lbs) load. Zinc plated.
Portable aluminum ramp, 1100 x 2000 mm (431/3 x 783/4 inch) for floor height max 500 mm (193/4 inch). For floors higher than 500 mm, a permanent ramp with a anti slip PVC surface is offered.
Aluminum stair for floor height max 900 mm (351/2 inch).

Seismic/Earthquake bracing frames for telecom/electrical cabinets can be adapted and supplied.

DETAILED PRODUCT INFO

 

     
Introduction >>>
Surfaces >>>
Specifications >>>
Accessories >>>
Reference installations >>>
Features and benefits >>>
Installation Certification program >>>
Testimonials >>>
Downloads >>>
Animations >>>
FAQ >>>
Home >>>