Iso Floor - Surfaces


Iso Floor is available in various surface finishes bonded to a high-density, V313 moisture-resistant particleboard panel.

M335 Granite Laminate zoom


A287 Oak zoom

H817 Alder Laminatezoom

Our standard panels, featuring the Bergvik direct-laminate surface is a highly wear and stain resistant finish which is easy to keep clean.

Bergvik Laminate floor panels are available in a choice of sizes, and three patterns, depending on your preference and flooring application.

Decor M335 Granite, which has a non-pattern design, is the standard pattern for Iso Floor®. The A287 Oak and H817 Alder are optional. The laminate panel with a laminated aluminium backing has a flamespread of 20 in accordance with ASTM E84.

Our direct lamination process uses no glue, which prevents delamination. Remove difficult stains, such as paint or ink by using rubbing alcohol on a buffing pad. The laminate is highly resistant to harsh solvents and chemicals.

Bergvik Laminate panels are environmentally safe (<10 µg/m2 formaldehyde) and fully recyclable.

Alternative surface finishes such as vinyl or linoleum are available in size 600x600 mm, with a bottom side of aluminium.

All Bergvik Laminate panel types are available with pre-drilled holes for utility access boxes or cable grommets.

 



     
Introduction >>>
Surfaces >>>
Specifications >>>
Accessories >>>
Reference installations >>>
Features and benefits >>>
Installation Certification program >>>
Testimonials >>>
Downloads >>>
Videos and Animations >>>
FAQ >>>
Home >>>


Iso Floor Specification, section 10270 provided here may require little or no editing.