HiFlex Floor
- Specifications

Floor system in general
Gross weight:
about 80 kg/m2 with floor board Alt. 1.
Distributed load:
5–15 kN/m2 (10 kN/m2 as a standard at L/300).
Finished floor height:
Up to 3500 mm.
Steel structure
Pedestal supports:
60 x 60 mm
Primary section:
160 x 80 mm
Secondary section:
80 x 40 mm.
Fire rating:
Fulfils R30 to R60 by fire rated paint treatment.
Specifikation golvplatta
ALT 1: NON-COMBUSTIBLE FLOOR BOARD
Material:
32 mm fiber reinforced calcium sulfate with tongue and groove.
Covering measurements:
600x1200 mm.
Surface finish:
We recommend a finish of 2,5 mm linoleum.
Weight:
55 kg per m2.
Fire rating:
Non-combustible according to EN 13501-1.
ALT 2: FAST FLOOR DIRECT LAMINATED FLOOR BOARD
Material:
38 mm moist resistant particle board with tounge and groove.
Covering measurements:
585x2440 mm
Surface finish:
Bergvik Laminate.
Weight:
30 kg per m2.
Decor/color: M335 Granite as standard.
Wear resistance:
4000-6000 cycles acc. to EN 438-2:6 1991.
Impact load resistance: Fulfills requirements acc. to DIN 68751.
Color fastness: >6 acc. to EN 438-2:16 1991.
Fire rating: Difficult to ignite acc. to test report 0080.

 

     
Introduction >>>
Surfaces >>>
Specifications >>>
Accessories >>>
Reference installations >>>
Downloads >>>