Sales Features

No.
Features
Yes
No
1
Loading - can carry high point- and distributed loads?
X
 
2
Wear resistance - withstand rolling loads & tough wear?
X
 
3
Sound absorption - good sound resistance?
X
 
4
Cantilever joints - can be joined between joists?
X
 
5
No gluing of board joints - easy to reuse?
X
 
6
Environmentally safe - fully recyclable?
X
 
7
Low maintenance cost - only dry mopping needed?
X
 
8
Difficult to ignite - fulfills international norms?
X
 
9
Chemical resistant - resistant to harsh acids?
X
 
10
Direct laminated - prevents surface finish to work loose?
X
 

 

 

     
Introduction >>>
Surface >>>
Specifications >>>
Loading Chart >>>
Sales Features >>>
Reference installations >>>
Downloads >>>