FAST FLOOR 38-DH MEZZANINE FLOOR BOARD

Table showing the uniform distributed load (UDL) with various deflections.

Max. Support

Span / 200

Span / 300

Span / 400

Distance c - c
(Deflection)
(Deflection)
(Deflection)
inch
lbs/sq. ft.
lbs/sq. ft.
lbs/sq. ft.
       
33.5
245.0
184.0
132.9
35.4
210.5
151.2
106.3
37.4
177.8
124.7
85.8
39.4
149.2

102.2

75.6
41.3
130.8
87.9
65.4
43.3
114.4
75.6
57.2
45.3
98.1
67.4
49.0
47
87.9
57.2
42.9
49
79.7
51.1
38.8
51
69.5
47.0
34.7
53
61.3
40.9
30.7
55
57.2
36.8
26.6
57
49.0
32.7
24.5
59
45.0
30.7
22.5


 

 

     
Introduction >>>
Surface >>>
Specifications >>>
Loading Chart >>>
Sales Features >>>
Reference installations >>>
Downloads >>>