| Floor boards 38-DH
and 22-DH in general |
| Material:
|
38 or 22 mm HD high density
and V313 moist resistant
particle board. |
| Surface finish: |
Bergvik Laminate as standard. |
| Electrical resistance: |
<2 x 1011 Ohm at min RH 40%. |
| Standard colour
pattern: |
M335 Granite or M102 Marble as standard. |
| Wear resistance: |
4000-6000 cycles according to EN 438-2:6
1991. |
| Colour fastness: |
> 6 according to EN 438-2:16 1991.
|
| Impact resistance: |
Meets with DIN 68751 specifications. |
| Flame spread classification:
|
Listed by ETL, USA in accordance with ASTM E84. |
| Cleaning: |
Clean with a vacuum cleaner or dry mop.
For difficult stains use citrus cleaner on a buffing pad. |
| Quality assurance: |
According to SS-EN ISO 9002. |
Specification
for 38-DH Floor board |
| Standard dimension: |
585x2440 mm, covering area. |
| Thickness: |
38 mm. |
| Weight: |
30 kg/m2 or 40 kg/floor board. |
| No. of boards per
package: |
15 boards. |
| Colour on bottom
side: |
White as standard. |
| Distributed load: |
5 kN/m2 with c/c joist distance of 1000
mm. |
| Specification for
22-DH Floor board |
| Standard dimension: |
585x2400 mm, covering area. |
| Thickness: |
22 mm. |
| Weight: |
16 kg/m2 or 24.5 kg/floor board. |
| No. of boards per
package: |
25 boards. |
| Colour on bottom
side: |
Brown as standard. |
| Distributed load: |
200 kg/m2 with c/c joist distance of 600
mm. |