| Laminate floor
panel specification |
| Material: |
38 mm (11/2 inch) HD high density V20
quality as standard, or optional V313 moist resistant particle board. |
| Dimensions: |
38 x 600 x 600 mm (11/2 x 23 5/8 x 23
5/8"),
38 x 800 x 600 mm (11/2 x 31 1/2 x 23 5/8"),
38 x 400 x 600 mm (11/2 x 15 3/4 x 23 5/8"),
38 x 500 x 600 mm (11/2 x 19 3/4 x 23 5/8"). |
Surface finish: |
Bergvik Laminate as standard. |
| Electrical resistance: |
3 500,000 ohms and < 40,000 meg ohms. |
Color pattern: |
M335 Granite as standard. |
| Wear resistance: |
<6000 cycles according to EN 438-2:6
1991. |
| Color fastness: |
>6 according to EN 438-2:16 1991. |
| Weight: |
10 kg (22 lbs) for floor panel 600 x 600
mm (23 5/8 .square). |
| Flame spread classification: |
Listed by ETL, USA in accordance with
ASTM E84. Flame spread to be max 40. |
| Cleaning: |
Clean normal dirt with a vacuum cleaner
or dry mop. For difficult panel stains, use a citrus cleaner on a
buffing pad. |
| |
|