Request Bergvik's Product Information

Please place a [ ] in the boxes for product information
and fill in required fields denoted by [ * ].

Product information:

   
Iso Floor
HiFlex Floor
Tech Floor
Seismic bracing frames
Fast Floor floor boards
Emergency Door Opener

Panel Samples:
Raised Floor - Direct Laminated panels (click here to view color choices) :
H817 Alder
A821 Oak
A827 Oak
M335 Granite
M102 Marble

Raised floor - Alternate surfaces finishes:
Forbo Linoleum
Tarkett Vinly/PVC

Fast Floor - 38 mm Direct Laminate floor boards:
M335 Granite
M102 Marble

Fast Floor - 22 mm Direct Laminate floor boards:
M335 Granite
M102 Marble

Miscellaneous Information:

Complete Bergvik Product Catalogue
Maintenance and cleaning instruction, Bergvik laminate floor panel.
Installation instruction Iso Floor.
Installation instruction HiFlex Floor.
Installation instruction Tech Floor.
Testimonial from Iso Floor Customer
Testimonial from HiFlex Floor Customer
Testimonial from Tech Floor Customer
ASTM E84 Flame Spread report on Direct Laminated panels
NEBS GR-63 COre test report on Seismic Bracing Frame for Ericsson BYB 501 cabinet

Contact information:
Fields with [ * ] are required.

Name:*

Position:

Company:*
Mailing address :*
City:*
State or Province :*
Zip or Postal Code :*
Country:*
Telephone no:*
Fax no:
E-mail:*

 

     
Iso Floor®>>>
Tech Floor®>>>
Fast Floor®>>>
Emergency Door Opener>>>
Earthquake Bracing Frames>>
Home>>>