| |
Air Guard Surface Mount

The new Air Guard® Surface Mount helps prevent air loss in plenum cooled floors when previously cut open access holes need to be sealed.
Air Guard Surface Mount:
- Reduces air loss in plenum cooled floors and increases under-floor static pressure.
- Seals cable openings to prevent under-floor contamination.
- Two piece assembly designed to retrofit around existing cables without the need to disconnect cables.
- Flame retardant ABS polycarbonate material provides a finished look on all raised floor panels.
- Solid construction and the textured surface compliments all floor coverings.
- Installation is simple and inexpensive.
- Includes mounting hardware and adhesive application option.
Dimensions:
- Overall dimensions – 254 x 254 mm (≈ 10" X 10")
- Coverage – 204 x 204 mm (≈ 8" X 8")
- Usable space – 166 x 166 mm (≈ 6.5" X 6.5")
Choose the Air Guard Surface Mount to cover any existing floor cut-out up to 254 x 254 mm (10" by 10") for ease in cooling management.
| Article no | Description |
| 30-1GTAG3 | Airguard Surface Mount |
|
|
|
|

Flush Mount was a winning entry in SearchDataCenter.com's
"Product of the Year" award for 2006 in the category Data Center Cooling.
|