Air Guard Flush Mount

The Air Guard Flush Mount from Bergvik Flooring is a product that helps prevent air loss in plenum cooled floors when access holes are required for cable routing through the floor.

Air Guard Flush Mount:

  • Reduces air loss in plenum cooled floors and increases under-floor static pressure.
  • Seals cable openings with an overlapping brush cover which prevents under-floor contamination.
  • Designed with a removable back brush that allows for great versatility when floor tiles need to be removed.
  • Provided with an integrated trim to save labor from cutting individual trim fittings.
  • Allows flexibility and simplicity in cable routing.
  • Flame retardant ABS polycarbonate material provides a finished look on all raised floor panels, solid construction and the textured surface compliments all floor coverings.
  • Installation is simple and inexpensive.
  • Includes mounting hardware and cutout template.
  • Dimensions:
    • Cut out size: 256 x 115 mm (≈ 10.08" x 4.53")
    • Overall size: 328 x 162 mm (≈ 12.91" x 6.38")
      Metric conversion chart

The overlapping brushes in Air Guard's unique design allow flexibility and simplicity in cable routing. The brushes seal the floor openings, preventing debris from entering the air plenum and causing damage to sensitive electronic equipment.

The Air Guard is easily installed in any location on the floor panel. Two Air Guards can be interlocked and installed on the floor panel to accommodate a variety of cable sizes. Relocating the Air Guard is also simple and inexpensive.

Choose the Air Guard Cable Seal when making new installations in your data center to maximize your energy efficiency.

Article noDescription
30-1GTAG1Airguard incl. Brush.
     



Flush Mount was a winning entry in SearchDataCenter.com's
"Product of the Year" award for 2006 in the category Data Center Cooling.