AIR BLOCK 152 mm (6.0") Air Plenum Grommet

The Air Grommet is a heavy duty circular floor grommet made with an integrated EDPM gasket material for sealing around cables going through access flooring.
This controls bypass air by forming an airtight seal around cables, helping to eliminate air leakage in under-floor air installations.

Standard gasket has four removable cable knock-outs. Custom gaskets can be furnished upon customer request.

Grommet splits into two sections for easy installation, making installation quicker and easier; no fishing cables through the grommet (see installation details).

Engineered safety cover eliminates jobsite safety issues and protects cable and gasket area when the grommet is not in use.

Grommet mechanically locks into a 152 mm (6.0") diameter hole in the access floor panel via two screw toggles located on the top surface of the grommet.
Exposed screws are finished with a cap plug that matched the grommet surface.

The grommet is constructed from engineered fireproof materials.

More from DataCenterJournal.com

Article noDescription
30-1GT060APGRound grommet incl. Neopren gasket
     



Flush Mount was a winning entry in SearchDataCenter.com's
"Product of the Year" award for 2006 in the category Data Center Cooling.