Office/public environment - Reference installations







South Metro Fire Rescue
Centennial, Colorado

H817 Alder Laminate floor panel.

“We chose the Bergvik floor because of its superior quality, light weight and the look of wood flooring.
It also met our plan to create a warm, home-like environment for our dispatchers"

Chief Richard McGowan
South Metro Fire Rescue in Centennial, Colorado.







Parsipanny PD, Parsipanny, NJ U.S.A
Tech Floor installation at Parsipanny PD, Parsipanny, NJ U.S.A
Application: 911 dispatch center.
Surface finish: M335 Granite Laminate.
Read what the customer says about Bergvik


F14 Halmstad, Sweden
Education center for air-traffic controllers. Floor panels with Oiled Oak Parquet on Iso Floor to achieve stability and maximized free area under the floor. The large volumes of cables on cable ladders did not allow for a conventional raised floor.



Telaris, Gothenburg, Sweden.
Offices with 2,5 mm linoleum surface, multi-colored pattern.
Telaris chose Iso Floor for stability and flexibility.
Bathrooms built directly on Iso Floor.



Parsipanny PD, Parsipanny, NJ U.S.A
Tech Floor installation at Parsipanny PD, Parsipanny, NJ U.S.A
Application: 911 dispatch center.
Surface finish: M335 Granite Laminate.
Read what the customer says about Bergvik