OL Bergvik - Bergvik Iso Floor Raised Access Flooring for 911 dispatch

The Harford County 911 Dispatch centre shown above has a matching Oak laminate surface finishes on panels, stairs, border fascia’s and ramp to maximize the aesthetics in the Dispatch Center

 

Iso Floor for 911 Dispatch

Bergvik’s Iso Floor is a raised floor system providing flexibility and strength. Engineered for applications where changing technology requires future modifications, Iso Floor is an excellent solution for Emergency Communication Centres. 

Steel Sub-structure

The Iso Floor sub-structure consists of 80x40 mm primary and secondary layer tube steel sections bolted together  with angle clips and self tapping screws. Tube steel sections provides a yield and a tensile strength to meet the max allowed temporary deflection of L/300 of span. The design provides for a fully ridgid floor system, especially valuable when integrating higher supervision platforms.

 

Lx and Ly defines the UDL static loading.

 

Iso Floor's unique solid panel construction with tapered edges assures that all panels stay flush to prevent tripping.The thin ABS plastic edge trim fully protects the edge of the surface finish while presenting a smooth profile. The Bergvik Laminate finish, extremely wear-resistant and easy-to-clean, is standard on Iso Floor.


Floor panels are also available in optional surface finishes suitable for projects of any size. Bergvik also offers a complete range of accessories to accompany our Iso Floor. Trust the Bergvik name for quality and dependability. 

Panels - surfaces

Iso Floor laminate panels are environmentally safe (<10 µg/m3 formaldehyde) and fully recyclable. There is a complete range of accessories available, service is fast and delivery time is short. 

 

The Bergvik Laminate finish, extremely wear resistant and easy-to-clean, is standard on Iso Floor. Difficult stains such as paint or ink can be quickly removed with rubbing alcohol.
Highly resistant to harsh chemicals, the laminate surface is applied directly, without using glue which could work loose and cause smudging.

 

Features & Benefits

  • Steel sub-structure provides for a fully ridgid floor system, especially valuable when integrating higher supervision platforms.

  • Bergvik laminate is applied directly to the panel, without using glue, which will prevent delamination.

  • Iso Floor’s unique solid panel construction

    features tapered edges which assure that all

    panels stay flush and prevents tripping.

  • Direct laminated floor panel is highly resistant to harsh chemicals.

Standard Panel Decors

A0040 Oak

 

H818 Alder

 

 

M335 Granite

 

Read the Success Storie on how Harford County Emergency Service in Maryland, USA, solved their problems with Iso Floor.

 

Bergvik Flooring
Watch our videos
News feed

Bergvik will supply it's Iso Floor raised floor system for 8 Train Power Sub stations in Panama City. 

For contact information please see the contact menu.