OL Bergvik - Raised Access Floors for 911 centres, Iso Floor and Tech Floor

 

Iso Floor for 911 Centres

The high grade steel understructure offers superior strength and expanded bridging capability, with standard finished floor heights range from 6 to 84 inches (150 to 2100 mm). Pedestal layouts with as much as 48" (1200 mm) on center offer greater utility aisles and cableways in the plenum.

 

The Iso Floor design allows for the self-supporting sub-structure to be installed without floor panels, which simplifies installations in the under floor plenum prior to panels being installed. The self-supporting sub-structure also prevents any rocking of floor panels. 

 

Panels are available in standard 24 x 24 inch or 600 x 600 mm, and are also available in custom sizes if required.

 

 

Tech Floor for 911 Centres

Bergvik’s Tech Floor is an excellent solution for underfloor electrical, plumbing, cable and HVAC installations, providing adequate stability and strength for floor heights from 3 to 12 inches.

Panels are available in standard 24 x 24 inch or 600 x 600 mm, and are also available in custom sizes if required.

The Tech Floor structure consists of steel pedestal supports and adjustable pedestal heads with semi-conductive pads that lock the

floor panels and pedestals jointly into position.

 

 

Read more about what our customers are saying about floor from Bergvik in their 911 centers, click here.

Features & Benefits

  • No chair mats needed at dispatch workstations

  • Direct laminated panels prevents delamination

  • Tapered panel edges assure that all panels stay flush

  • Easy penetration through panels using standard tools.

  • Panels  as well as stairs, ramps and border facias can be supplied with the same finish to maximize aestetics.

 

Download our brochure about Tech Floor

 

 

 

 

 

 

 

 

Download our brochure about Iso Floor for Data Centers.

 

 

 

 

 

 

 

Download our brochure about Iso Floor for Electrical Equipment Rooms

 

Bergvik Flooring
Watch our videos
News feed

Bergvik will supply it's Iso Floor raised floor system for 8 Train Power Sub stations in Panama City. 

For contact information please see the contact menu.