OL Bergvik - Raised Access Flooring for electrical rooms and sub stations

 

Iso Floor for Electrical Rooms & Sub Stations

The Iso Floor design allows for the self-supporting sub-structure will support Switchgears and Transformers directly on the floor, eliminating the cost of expensive, pre-welded and non-adjustable  support stands, which have long lead times. With the Iso Floor modularity, the floor can be adapted to the electrical equipment foot-print at a later stage.

 

 

The high grade steel understructure offers superior strength and expanded bridging capability, with standard finished floor heights range from 6 to 84 inches (150 to 2100 mm). Pedestal layouts with as much as 48" (1200 mm) on center offer greater service aisles and cableways in the plenum.

 

Panels are available in standard 24 x 24 inch or 600 x 600 mm, and are also available in custom sizes if required.

 

HiFlex Floor for Electrical Rooms & Sub Stations

The high built raised floor system HiFlex provide you as an end user more time to decide which electrical equipment vendor to choose. HiFlex is the alternative to un-leveled concrete floors with cable cellars, where wrongly positioned cable hole-slits will delay the project and increase cost.


 

The high grade steel understructure offers superior strength and expanded bridging capability, with standard finished floor heights range from 80 to 158 inches (2000 to 4000 mm). Pedestal layouts with as much as 80" (2000 mm) on center offer greater service aisles and cableways in the plenum.
With floor heights over 80 inches, locked down tongue and groove panels from chip-board or non-combustable Calcium Sulphate are used.
 

 

 

 

Features & Benefits

  • Floor heights available from 12 to 84 inches / 300-2100 mm.

  • Up to 70% fewer 

    pedestals than with

    conventional 24"x24" / 600x600mm grid floors.

  • All electrical equipment is supported directly by the rigid and self supporting sub-structure. No costly equipment stands are needed.

  • Transformers up to 12000 Kg (24 500 lbs) are also supported directly on the floor by integrated reinforcements.

  • No costly bridging needed for cable ladders, 600 mm and wider due to flexible pedestal placement.

  • Only 2 eathing/grounding lug points per room are needed to provide a high potential to the main earth/ground bar.

  • Multi-size Panels provide for full under floor access independet of equipment foot print.

  • All floor panels can be removed without affecting the lateral stability of the floor system.

  • Unique system flexibility allows for future equipment expansion which is built into the basic floor design.

 

Download our brochure about Iso Floor for Electrical rooms. 

 

 

 

 

 

Brochure about HiFlex Floor will be available soon.

Bergvik Flooring
Watch our videos
News feed

Bergvik will supply it's Iso Floor raised floor system for 8 Train Power Sub stations in Panama City. 

For contact information please see the contact menu.